Knowledge Search
Download document () of 20
We make what matters work*

RS100LOCK

Eaton Bussmann series low voltage British standard Red spot padlockable inserts, 100A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS100LOCK
UPC
051712418676
EAN
5027590506663
Product Length/Depth
130 mm
Product Height
36 mm
Product Width
40 mm
Product Weight
32.5 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.