Knowledge Search
Download document () of 20
We make what matters work*

RS100RED

Eaton Bussmann series low voltage British standard Red spot warning carriers, 690 V, 100A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS100RED
UPC
051712418720
EAN
5027590506700
Product Length/Depth
50.8 mm
Product Height
74 mm
Product Width
139.7 mm
Product Weight
133 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.