Knowledge Search
Download document () of 20
We make what matters work*

RS20RED

Eaton Bussmann series low voltage British standard Red spot warning carriers, 690 V, 20A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS20RED
UPC
051712418911
EAN
5027590506892
Product Length/Depth
79 mm
Product Height
44 mm
Product Width
27 mm
Product Weight
53.7 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.