Knowledge Search
Download document () of 20
We make what matters work*

RS32RED

Eaton Bussmann series low voltage British standard Red spot warning carriers, 690 V, 32A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS32RED
UPC
051712418997
EAN
5027590506991
Product Length/Depth
104 mm
Product Height
70 mm
Product Width
32 mm
Product Weight
105.9 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.