Download document () of 20

RS63LOCK

Eaton Bussmann series low voltage British standard Red spot padlockable inserts, 63A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS63LOCK
UPC
051712419062
EAN
5027590507028
Product Length/Depth
145 mm
Product Height
130 mm
Product Width
115 mm
Product Weight
27.9 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.