Download document () of 20

RS63RED

Eaton Bussmann series low voltage British standard Red spot warning carriers, 690 V, 63A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS63RED
UPC
051712419109
EAN
5027590507073
Product Length/Depth
110 mm
Product Height
55 mm
Product Width
35 mm
Product Weight
139.3 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.