Knowledge Search
Download document () of 20
We make what matters work*

RSFB2004
RED SPOT FUSEBANK 200A 660V AC 4 WAY

Fuse accessory, Fuse-bank, low voltage, 200 A, AC 660 V, BS, 4-way RS200, fully shrouded, fuse-links TF DD M09-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB2004
UPC
051712419147
EAN
5996516025390
Product Length/Depth
250 mm
Product Height
640 mm
Product Width
185 mm
Product Weight
7600 g
Compliances
Contact factory

Electrical data

Amperage Rating
200 A

Product specification

Number of poles
Single-pole

Export product specification