Knowledge Search
Download document () of 20
We make what matters work*

RSFB2012
RED SPOT FUSEBANK 20A 660V AC 12 WAY

Fuse accessory, Fuse-bank, low voltage, 20 A, AC 660 V, BS, 12-way RS200, fully shrouded, fuse-links TF DD M09-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB2012
UPC
051712419178
EAN
5996516025420
Product Length/Depth
224 mm
Product Height
595 mm
Product Width
164 mm
Product Weight
1809 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A

Product specification

Number of poles
Single-pole

Export product specification