Knowledge Search
Download document () of 20
We make what matters work*

RSFB2012WHI

Fuse-bank, low voltage, 20 A, AC 660 V, BS, 12 way, white

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB2012WHI
EAN
5027590321242
Product Length/Depth
224 mm
Product Height
595 mm
Product Width
164 mm
Product Weight
1830 g
Compliances
CE
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
20 A

Product specification

Number of poles
Single-pole

Export product specification