Fuse accessory, Fuse-holder, high speed, 63 A, AC 1200 V, DC 750 V, 1P, BS, rear stud connected, bolt-in fuse-links TSC TAC
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
RSL63P
|
| UPC |
051712419307
|
| EAN |
5996516025543
|
| Product Length/Depth |
162 mm
|
| Product Height |
157 mm
|
| Product Width |
41 mm
|
| Product Weight |
619 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
63 A
|
| Number of poles |
Single-pole
|