Knowledge Search
Download document () of 20
We make what matters work*

RSM1

Eaton Crouse-Hinds series RSM junction box, 8-1/2" x 4-1/2" x 4", Feraloy iron alloy, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series RSM junction box
Catalog Number
RSM1
UPC
782274596105
Product Length/Depth
4.5 in
Product Height
8.5 in
Product Width
4 in
Product Weight
10.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Enclosure size
8-1/2" x 4-1/2" x 4"
Material
Feraloy iron alloy
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.