Knowledge Search
Download document () of 20
We make what matters work*

RSMP3

Eaton Crouse-Hinds series RSM/RSS conduit hub plate, 4-1/2" x 4", Feraloy iron alloy, 1 hub, 1" trade size

General specifications

Product Name
Eaton Crouse-Hinds series RSM/RSS conduit hub plate
Catalog Number
RSMP3
UPC
782274596501
Product Length/Depth
4 in
Product Height
4.5 in
Product Width
1 in
Product Weight
1.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Enclosure size
4-1/2" x 4"
Number of hubs
1
Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.