Knowledge Search
Download document () of 20
We make what matters work*

RSP11

Eaton Crouse-Hinds series RS/RSM conduit hub plate, 8-1/2" x 4", Feraloy iron alloy, 2 hubs, 1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series RS/RSM conduit hub plate
Catalog Number
RSP11
UPC
782274598109
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
1.25 in
Product Weight
2.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Enclosure size
8-1/2" x 4"
Number of hubs
2
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.