Download document () of 20
We make what matters work*

RT2SSEO200WLS3HIPB

Eaton Roundtech Medium Surface Safety EFOCUS WLS 200 MNM 3H IP65 Black

General specifications

Product Name
Eaton RoundTech MSSEO surface emergency luminaire
Catalog Number
RT2SSEO200WLS3HIPB
EAN
3660191823337
Product Length/Depth
138 mm
Product Height
48 mm
Product Width
138 mm
Product Weight
0.295 kg
Certifications
CE

Product specifications

Battery quality
Lithium-ion
Protection class
II
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.61
With remote switch connection
No
Energy efficiency class
A
Connection type
Plug-in connection
Max. system power
1.1 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9005
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
Black
Material cover
Without cover
Pictogram included
No
Number Of Poles (Numeric)
3
Impact strength
IK04
Rated Luminous Flux Acc. IEC 62722-2-1
200 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Function
Escape route lighting
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
1
Product branding
Eaton
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.