Knowledge Search
Download document () of 20
We make what matters work*

RTMF-DC

Eaton Bussmann series RTMF fuse panel, 20 position, includes deep cover, Non Indicating, Circuit protector

General specifications

Product Name
Eaton Bussmann series RTMF fuse panel
Catalog Number
RTMF-DC
UPC
051712202404
Product Length/Depth
13.5 in
Product Height
21 in
Product Width
8 in
Product Weight
0.55 lb
Compliances
Contact factory

General information

Accessory/spare part type
Deep cover
Fuse indicator
Non-indicating
Special features
20 position, includes deep cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626