Knowledge Search
Download document () of 20
We make what matters work*

RTMF

Eaton Bussmann series RTMF fuse panel, 20 position, Non Indicating, Circuit protector, Rear terminal

General specifications

Product Name
Eaton Bussmann series RTMF fuse panel
Catalog Number
RTMF
UPC
051712202381
Product Length/Depth
13.5 in
Product Height
21 in
Product Width
8 in
Product Weight
0.55 lb
Compliances
Contact factory

General information

Connection
Rear
Fuse indicator
Non-indicating
Special features
20 position

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626