Knowledge Search
Download document () of 20
We make what matters work*

S-1

Eaton Bussmann series Type S plug fuse, rejection base, plug fuse, time delay, heavy duty, packaging type blister pack, 10 kA short circuit rating

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-1
UPC
051712220101
Product Length/Depth
12.88 in
Product Height
12.56 in
Product Width
6.75 in
Product Weight
0.51 lb
Compliances
Contact factory

General Information

Application
Residential load centers
Base
Rejection
Special features
Heavy duty, packaging type blister pack

Physical Details

Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.