Knowledge Search
Download document () of 20
We make what matters work*

S-2-1/4

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 2-1/4 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-2-1/4
UPC
051712220248
Product Length/Depth
12.88 in
Product Height
12.56 in
Product Width
6.75 in
Product Weight
0.57 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
2-1/4A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Base
Rejection
Mounting method
Threaded
Special features
Heavy duty, packaging type blister pack

Physical Details

Material
Plastic base
Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.