Knowledge Search
Download document () of 20
We make what matters work*

S-25

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-25
UPC
051712101431
Product Length/Depth
1.16 in
Product Height
1.88 in
Product Width
0.72 in
Product Weight
0.4 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential load centers
Base
Rejection
Mounting method
Threaded
Special features
Heavy duty, packaging type blister pack

Physical Details

Material
Plastic base
Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.