Knowledge Search
Download document () of 20
We make what matters work*

S-6

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 6 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-6
UPC
662283117747
Product Length/Depth
12.88 in
Product Height
12.56 in
Product Width
6.75 in
Product Weight
1 kg
Compliances
Contact factory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.