Photo is representative
Download
Solid Core Current Transformer, 200A, 0.3% accuracy, 1.25 in window
Product Name |
Eaton 5A solid core current sensor
|
Catalog Number |
S060-201
|
UPC |
782114224342
|
Product Length/Depth |
4.44 in
|
Product Height |
3.1 in
|
Product Width |
5.25 in
|
Product Weight |
5.25 lb
|
Certifications |
UL Recognized
CSA Certified |
Amperage Rating |
200A
|
Quantity |
1
|
Current transformer type |
Solid Core
|
Output Current (Secondary) |
5A
|
Window |
1.25 in
|
Window size |
1.25" (diameter)
|
Accuracy |
0.30%
|
Application current (primary rating) |
200A
|