Download document () of 20
We make what matters work*
Discontinued

S080-751

Solid Core Current Transformer, 750A, 0.3% accuracy, 3.25 in window

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S080-751
UPC
782114225110
Product Length/Depth
6.17 in
Product Height
2.91 in
Product Width
5.72 in
Product Weight
2.5 lb
Certifications
CSA Certified
UL Recognized

Delivery program

Amperage Rating
750A

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
5A
Window
3.25 in

Physical details

Window size
3.25" (diameter)

Technical data - Electrical

Accuracy
0.30%

Technical information

Application current (primary rating)
750A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.