Knowledge Search
Download document () of 20
We make what matters work*

S1003G

Eaton Crouse-Hinds series S Series blank cover, Feraloy iron alloy, Surface or flush mount, Three-gang, Gasket

General specifications

Product Name
Eaton Crouse-Hinds series S Series blank cover
Catalog Number
S1003G
UPC
782274610405
Product Weight
1.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
3
Material
Feraloy iron alloy
Mounting method
Flush
Surface
Special features
Gasket

Export product specification