Download document () of 20

S1951

Eaton non-metallic receptacle cover, Self-closing, Surface mount, Gray, Single receptacle, Wet, Thermoplastic, Single-gang, Horizontal, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S1951
UPC
032664126000
Product Length/Depth
1.032 in
Product Height
4.553 in
Product Width
2.881 in
Product Weight
0.15 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing
Type
Single receptacle cover
Cutout
Single receptacle
Orientation
Horizontal
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.