Download document () of 20

S1962

Eaton non-metallic duplex receptacle cover, Stay-open, Surface mount, Gray, Duplex receptacle, Dry environments, Thermoplastic, Single-gang, Horizontal, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S1962
UPC
032664126307
Product Length/Depth
1.2 in
Product Height
4.6 in
Product Width
2.9 in
Product Weight
0.15 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Stay-open
Type
Duplex receptacle cover
Cutout
Duplex receptacle
Orientation
Horizontal
Wallplate size
Standard
Color
Gray
Environmental conditions
Dry environments
Mounting method
Surface
Number of gangs
1
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.