Download document () of 20

S1962W-SP

Eaton non-metallic duplex receptacle cover, Stay-open, Surface mount, White, Duplex receptacle, Dry environments, Thermoplastic, Single-gang, Horizontal, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S1962W-SP
UPC
032664537837
Product Length/Depth
1.034 in
Product Height
2.984 in
Product Width
4.579 in
Product Weight
0.153 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Stay-open
Type
Duplex receptacle cover
Cutout
Duplex receptacle
Orientation
Horizontal
Wallplate size
Standard
Color
White
Environmental conditions
Dry environments
Mounting method
Surface
Number of gangs
1
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.