Knowledge Search
Download document () of 20
We make what matters work*

S20-SP

Eaton Arrow Hart extra heavy-duty angled plug , #10-6 AWG, 60A, Commercial, range & dryer, 125/250V, Back wire, Black, Brass, Abuse-resistant thermoplastic, 14-60P, Three-pole, four-wire, grounding, Screw, 1.13", Thermoplastic, Retail Box

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty angled plug
Catalog Number
S20-SP
UPC
032664197703
Product Length/Depth
2.78 in
Product Height
3.973 in
Product Width
2.827 in
Product Weight
0.43 lb
Certifications
UL Listed

Product specifications

Device type
Plug
Type
Angled plug
Amperage Rating
60A
Voltage rating
125/250 V
Contact material
Brass
Application
Commercial, range and dryer
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Three-pole
Style type
Power, Universal angled body
Cord range
1.13"
Material
Thermoplastic
Packaging type
Retail Box
Color
Black
Connection type
Screw
Allowable wire size
#10-6 AWG
NEMA configuration
14-60P
Torque rating
20 lbf-inch
Design type
Straight blade
Face/body material
Abuse-resistant thermoplastic
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español