Download document () of 20
We make what matters work*

S2962

Eaton non-metallic duplex receptacle cover, Self-closing, Surface mount, Gray, Duplex receptacle, Wet, Thermoplastic, Single-gang, Vertical, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S2962
UPC
032664452901
Product Length/Depth
0.835 in
Product Height
4.784 in
Product Width
3 in
Product Weight
0.192 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing
Type
Duplex receptacle cover
Cutout
Duplex receptacle
Orientation
Vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.