Download document () of 20
We make what matters work*

S3M10K3B

3-Phase 208/220/120/127V 10kVA/kW Double-Conversion UPS - Unity PF, 3 Internal Battery Strings

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M10K3B
UPC
037332247780
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
522 lb
Compliances
FCC Class A
RoHS
CE Marked
ENERGY STAR certified
REACH
Certifications
CSA certified
UL 1778
RETIE

Product specifications

Package contents
  • S3M10K3B,  3-Phase 208/220/120/127V 10kVA/kW Double-Conversion UPS
  • RS-232 Cable (Male/Female), 5 ft. (1.5 m)
  • Parallel Cable (Male/Female), 5 ft. (1.5 m)
  • USB Cable, 5 ft. (1.5 m)
  • Battery Cable Anderson Connectors Set to Terminate a Battery Cable (2 Black, 2 White, 2 Red and several metal terminals)
  • Cable Glands (x6) for Cable Landing Box (waterproof fasteners)
  • Dry Contact Connector (Green)
  • Owner’s Manual
Runtime at half load
45 min
Runtime at full load
20

Export product specification