Download document () of 20

S3M15K3B

3-Phase 208/220/120/127V 15kVA/kW Double-Conversion UPS - Unity PF, 3 Internal Battery Strings

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M15K3B
UPC
037332257635
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
525.15 lb
Compliances
CE Marked
RoHS
REACH
FCC Class A
ENERGY STAR certified
Certifications
UL 1778
NOM
CSA certified
RETIE

Product specifications

Runtime at half load
27 min
Runtime at full load
13

Export product specification