Download document () of 20
We make what matters work*

S3M80K

3-Phase 208/220/120/127V 80kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M80K
UPC
037332247896
Product Length/Depth
37.99 in
Product Height
70.31 in
Product Width
28.15 in
Product Weight
624.44 lb
Compliances
FCC Class A
RoHS
CE Marked
ENERGY STAR certified
REACH
Certifications
RETIE
CSA certified
UL 1778

Product specifications

Package contents
  • S3M80K, 3-Phase 208/220/120/127V 80kVA/kW Double-Conversion UPS
  • RS-232 Cable (Male/Female), 5 ft. (1.5 m)
  • Parallel Cable (Male/Female), 5 ft. (1.5 m)
  • USB Cable, 5 ft. (1.5 m)
  • Dry Contact Connector (Green)
  • Owner’s Manual

Export product specification