Knowledge Search
Download document () of 20
We make what matters work*

S4PR960

Eaton rotary disconnect switched fourth-pole module,Switched fourth-pole module,60A,Single-pole,Switched fourth-pole module.

General specifications

Product Name
Eaton rotary disconnect shaft extension
Catalog Number
S4PR960
UPC
786685404004
Product Length/Depth
5.5 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.5 lb
Certifications
Contact Manufacturer

Physical Attributes

Number of poles
Single-pole
Series
R9
Type
Switched fourth-pole module

Performance Ratings

Amperage Rating
60A

Miscellaneous

Product Category
Switched fourth-pole module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.