Knowledge Search
Download document () of 20

S80-SP

Eaton Arrow Hart heavy-duty universal nema power plug , #10-8 AWG, 30A/50A, Commercial, range & dryer, 125/250V, Back wire, Black, Brass, Abuse-resistant thermoplastic, 10-30P, 10-50P, Screw, Vinyl, Retail Box

General specifications

Product Name
Eaton Arrow Hart heavy-duty universal NEMA power plug
Catalog Number
S80-SP
UPC
032664517853
Product Length/Depth
2.5 in
Product Height
10 in
Product Width
6 in
Product Weight
0.055 lb
Certifications
UL Listed

Product specifications

Device type
Plug
Special features
Non-grounding
Type
Angled plug
Amperage Rating
30 A/50 A
Voltage rating
125/250 V
Contact material
Brass
Features
Non-grounding
Application
Commercial, range and dryer
Device grade
Heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Three-pole
Style type
Power, Universal angled body
Material
Vinyl
Packaging type
Retail Box
Color
Black
Connection type
Screw
Allowable wire size
#10-8 AWG
NEMA configuration
10-30P, 10-50P
Torque rating
20 lbf-inch
Design type
Straight blade
Face/body material
Abuse-resistant thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español