Download document () of 20
We make what matters work*

S989-SP

Eaton two lid duplex receptacle cover, (2) self-closing lids, Surface mount, Gray, Duplex receptacle, Wet, Electrostatically painted, powder coated metal, Single-gang, Horizontal, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S989-SP
UPC
032664120107
Product Length/Depth
2.208 in
Product Height
4.833 in
Product Width
3.091 in
Product Weight
0.32 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Special features
(2) self-closing lids
Type
Duplex receptacle cover
Cutout
Duplex receptacle
Orientation
Horizontal
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Electrostatically painted
Powder coated metal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.