Download document () of 20
We make what matters work*

S992-SP

Eaton metal weatherproof receptacle cover, Self-closing, Surface mount, Gray, Single receptacle, Wet, Electrostatically painted, powder coated metal, Single-gang, Horizontal, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S992-SP
UPC
032664120206
Product Length/Depth
0.698 in
Product Height
4.768 in
Product Width
3.048 in
Product Weight
0.405 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing
Type
Weatherproof receptacle cover
Cutout
Single receptacle
Orientation
Horizontal
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Electrostatically painted
Powder coated metal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.