Download document () of 20
We make what matters work*

SA101GRN

Eaton B-Line series slotted angle, 5" H x 7.3750" L x 7.35" W, DURA GREEN, Green, 12 gauge

General specifications

Product Name
Eaton B-Line series slotted angle
Catalog Number
SA101GRN
UPC
781011860103
Product Length/Depth
7.375 in
Product Height
5 in
Product Width
7.35 in
Product Weight
67 lb

Application

Application
Steel channels

Model

Type
Connection plate

Material/finish

Color
Green
Finish
DURA GREEN
Material gauge
12 gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.