Download document () of 20
We make what matters work*

SA154ZN

Eaton B-Line series slotted angle, 5.25" H x 4" L x 4.5" W, 300 Lbs load cap, Green

General specifications

Product Name
Eaton B-Line series slotted angle
Catalog Number
SA154ZN
UPC
781011890209
Product Length/Depth
4 in
Product Height
5.25 in
Product Width
4.5 in
Product Weight
2 lb

Application

Application
Steel channels

Model

Special features
Zinc
Type
Rigid caster

Load rating/capacity

Load capacity
300 lbs

Material/finish

Color
Green

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.