Knowledge Search
Download document () of 20
We make what matters work*

SA940

Eaton straight blade plug , #16 AWG, 15A, Industrial, 125V, Back wire, Black, Brass, Impact-resistant thermoplastic, 1-15P, Two-pole, two-wire, Screw, 0.33" in diameter, Thermoplastic, Core pack, with cord clip

General specifications

Product Name
Eaton straight blade plug
Catalog Number
SA940
UPC
052757940207
Product Length/Depth
1.17 in
Product Height
1.07 in
Product Width
1.07 in
Product Weight
0.055 lb
Certifications
cULus Listed
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
  • Polarized
  • Cord clip
  • Non-grounding
Type
Plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Polarized
Cord clip
Non-grounding
Application
Industrial
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body with cord clip
Cord range
0.33" in diameter
Material
Thermoplastic
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#16 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic
Receptacle type
Two-pole, two-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español