Knowledge Search
Download document () of 20
We make what matters work*

SAMI-9N

Eaton Bussmann series SAMI fuse block cover, Dead front, 0-30 A, Class R, Class H, Class K5, Non-indicating, 250 Vac/dc, Used with Class R, K5, and H Type fuses

General specifications

Product Name
Eaton Bussmann series SAMI fuse block cover
Catalog Number
SAMI-9N
UPC
051712796835
EAN
5027590453363
Product Length/Depth
3.82 in
Product Height
1.72 in
Product Width
0.75 in
Product Weight
0.4 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
0-30A
Voltage rating
250 Vac/dc

General information

Class
Class R
Class H
Class K5
Fuse indicator
Non-indicating
Special features
Dead front
Used with
Used with Class R, K5, and H Type fuses

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.