Download document () of 20
We make what matters work*

SB563226FB

Eaton B-Line series rack cable managers, ASTM A569 steel, Mounting spaces: 2, Flat black powder coat, Cable management ring

General specifications

Product Name
Eaton B-Line series rack cable mangers
Catalog Number
SB563226FB
UPC
799038184607
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
2 in
Product Weight
1.6 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Finish
Flat black powder coat
Material
Steel
Model
Cable management ring

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.