Download document () of 20
We make what matters work*

SB5777096YZ

Eaton B-Line series unequal flange and network bay racks, Steel, Yellow zinc, 12-24 panel mounting holes, 66 mounting spaces, Top channel style, Seismic Zone 4, network bay open duct rack, Grade 33, ASTM A570

General specifications

Product Name
Eaton B-Line series unequal flange and network bay racks
Catalog Number
SB5777096YZ
UPC
799038282532
Product Length/Depth
96 in
Product Height
96 in
Product Width
23 in
Product Weight
124 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Material
Steel
Mounting rails
12-24 panel mounting holes
Special features
66 mounting spaces
Surface finish
Yellow zinc
Type
Seismic Zone 4, network bay open duct rack
Style
Top channel
Material details
ASTM A570 grade 33 steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.