Download document () of 20
We make what matters work*

SB5857140TG

Eaton B-Line series unequal flange and network bay racks, Steel, Telco gray powder coat, 12-24 panel mounting holes, 67 mounting spaces, Top channel style, Seismic Zone 4, open duct unequal flange rack

General specifications

Product Name
Eaton B-Line series unequal flange and network bay racks
Catalog Number
SB5857140TG
UPC
799038178088
Product Length/Depth
140 in
Product Height
140 in
Product Width
23 in
Product Weight
108.19 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Material
Steel
Mounting rails
12-24 panel mounting holes
Special features
67 mounting spaces
Surface finish
Telco gray powder coat
Type
Seismic Zone 4, open duct unequal flange rack
Style
Top channel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.