Download document () of 20
We make what matters work*

SB58704BZ

Eaton B-Line series runway accessories, Black Zinc, Aluminum, Mounting screws

General specifications

Product Name
Eaton B-Line series unequal flange and network bay racks
Catalog Number
SB58704BZ
UPC
799038366010
Product Height
0.21 in
Product Weight
0.08 lb
Certifications
UL Listed

Product specifications

Material
Steel
Special features
Black Zinc
Type
Mounting screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.