Knowledge Search
Download document () of 20

SBL102CS2ASOBSP0

Eaton FLOWLINE II Single Bag Filter Housing, FBF2-0102-CS10-020A-NI-B-PCS, No. of Bags 1, Bag Size 02, Carbon Steel, 10 Bar, ANSI flange 2"

General specifications

Product Name
Eaton FLOWLINE II Single Bag Filter Housing
Catalog Number
SBL102CS2ASOBSP0
Product Length/Depth
195 mm
Product Height
1059 mm
Product Width
303 mm
Product Weight
22.7 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2"
Elastomer
Buna-N
Gauge port option
Gauge ports (less gauges)
Support stand
Carbon steel (coated)
Basket option
Standard restrainer
Material
Carbon steel
Housing type
Flowline II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.