Knowledge Search
Download document () of 20

SBL102CS2NSBBSP0

Eaton FLOWLINE II Single Bag Filter Housing, FBF2-0102-CS10-020N-NS-B-PCS, No. of Bags 1, Bag Size 02, Carbon steel, 10 Bar, NPT female thread 2"

General specifications

Product Name
Eaton FLOWLINE II Single Bag Filter Housing
Catalog Number
SBL102CS2NSBBSP0
Product Length/Depth
251 mm
Product Height
1026 mm
Product Width
251 mm
Product Weight
22.7 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
2"
Material
Carbon steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.