Knowledge Search
Download document () of 20
We make what matters work*

SC-12

Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 12 A, rejection style fuse, interrupting rating of 100 kA at 600 Vac and 10 kA at 170 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
SC-12
UPC
051712189859
EAN
5027590455046
Product Length/Depth
1.31 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.015 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
12 A
Interrupt rating
10 kAIC at 170 Vdc
100 kAIC at 600 Vac
Response time
12 sec at 200%
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.