Knowledge Search
Download document () of 20
We make what matters work*

SC-40

Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 40 A, rejection style fuse, interrupting rating of 100 kA at 480 Vac and 10 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
SC-40
UPC
051712250405
Product Length/Depth
2.25 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.35 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
40 A
Interrupt rating
100 kAIC at 480 Vac
10 kAIC at 300 Vdc
Response time
12 sec at 200%
Voltage rating
480 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Ferrule design, Type P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.