Download document () of 20
We make what matters work*

SC14M1S6

Female stamped and formed crimp contact, size #16, on a reel, Gold and Tin plating; SC14M1S6

General specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SC14M1S6
Product Length/Depth
19 mm
Product Height
3.3 mm
Product Width
3.1 mm
Product Weight
0.3 g

Product specifications

Environmental conditions
RoHS
REACH
Contact gender
Socket (Female)
Contact plating
Gold on active part, Tin on rear part
Contact size
16 AWG
Contact type
Crimp
Packaging type
Reeled
Wire size (AWG) - max
14 AWG
Wire size (AWG) - min
14 AWG
Manufacturing process
Stamped and formed

Export product specification