Download document () of 20
We make what matters work*

SC14M1TK6

Female stamped and formed crimp contact, size #16, on a reel, tin pre plated; SC14M1TK6

General specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SC14M1TK6
Product Length/Depth
19 mm
Product Height
3.3 mm
Product Width
3.1 mm
Product Weight
0.3 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Tin pre plated
Contact size
16 AWG
Contact type
Crimp
Packaging type
Reeled
Wire size (AWG) - max
14 AWG
Wire size (AWG) - min
14 AWG
Manufacturing process
Stamped and formed

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.