Download document () of 20
We make what matters work*

SC16ML11S18

Female stamped and formed crimp contact, size #16, delivered loose, Gold and Tin plating; SC16ML11S18

General specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SC16ML11S18
Product Length/Depth
19 mm
Product Height
3.3 mm
Product Width
3.1 mm
Product Weight
0.3 g

Product specifications

Fitted with:
Insulation grip
Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Gold on active part, Tin on rear part
Contact size
16 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
16 AWG
Wire size (AWG) - min
18 AWG
Manufacturing process
Stamped and formed

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.